How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| AK: | 8.5 | AB: | 6.76 |
| BF: | 0.53 | AG: | 10.5 |
| BD: | 9 | I: | 7.5 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Model Code: | 52YF | Bore Code: | 32 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

