How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LQ1: | 9.17 in |
| AF: | 0.38 | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| H: | 0.53 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2 |
| LL: | 5.25 in | P: | 4.62 in |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Bore Code: | 32 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

