How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | AB: | 6.76 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | T: | 2 |
| LQ1: | 9.17 in | H: | 0.53 in |
| BE1: | 0.5 in | G: | 3.63 |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.38 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

