How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ1: | 9.17 in |
| I: | 7.5 in | BD: | 9 |
| P: | 4.62 in | AG: | 10.5 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | AE2: | 0.97 |
| T: | 2 | AB: | 6.76 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 32 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

