How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AE2: | 0.97 |
| P: | 4.62 in | BD: | 9 |
| D: | 4.88 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AF: | 0.38 | AB: | 6.76 |
| T: | 2 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LL: | 5.25 in | V: | 4.26 in |
| G: | 3.63 | AG: | 10.5 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

