How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| G: | 3.63 | T: | 2 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.38 | AA: | 15.19 |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Ratio: | 40:1 | Gear Type: | Worm |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

