How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| LL: | 5.25 in | T: | 2 |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | LQ1: | 9.17 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 341 | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

