Grove Gear 52YF-1-2.000-250TC-5-L2
Part #:52YF-1-2.000-250TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 10.5 | H: | 0.53 in |
| AA: | 15.19 | BD: | 9 |
| AB: | 6.76 | T: | 2 |
| AK: | 8.5 | LQ1: | 9.17 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Output Diameter (in): | 2 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

