How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | BD: | 9 |
| V: | 4.26 in | G: | 3.63 |
| LQ1: | 9.17 in | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 10.5 |
| AB: | 6.76 | T: | 2 |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 52YF | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

