How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BF: | 0.53 |
| H: | 0.53 in | T: | 2 |
| BE1: | 0.5 in | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| AA: | 15.19 | AK: | 8.5 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Assembly: | YF-1 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

