How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 4.88 |
| AG: | 10.5 | BE1: | 0.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
| T: | 2 | LL: | 5.25 in |
| I: | 7.5 in | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Bore Code: | 32 |
| Model Code: | 52YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Gear Type: | Worm |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

