How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 7.5 in | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| T: | 2 | D: | 4.88 |
| AA: | 15.19 | LQ1: | 9.17 in |
| G: | 3.63 | P: | 4.62 in |
| BF: | 0.53 | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series Code: | OE | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

