How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 2 |
| P: | 4.62 in | AK: | 4.5 |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| V: | 4.26 in | AJ: | 5.88 |
| LQ: | 7.85 in | BF: | 0.41 |
| AA: | 15.19 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| I: | 7.5 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Gear Type: | Worm |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

