How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| AF: | 0.38 | BE: | 0.38 in |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | LQ: | 7.85 in |
| AK: | 4.5 | G: | 3.63 |
| D: | 4.88 | I: | 7.5 in |
| BF: | 0.41 | P: | 4.62 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 2 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 32 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Series Code: | OE | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

