How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 7.5 in |
| P: | 4.62 in | AJ: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AE2: | 0.97 |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 4.88 | AB: | 6.76 |
| T: | 2 | AF: | 0.38 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output RPM: | 17.5 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

