How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | T: | 2 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AE2: | 0.97 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 5.88 | D: | 4.88 |
| I: | 7.5 in | G: | 3.63 |
| BE: | 0.38 in | LQ: | 7.85 in |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

