How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AJ: | 5.88 |
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | I: | 7.5 in |
| AB: | 6.76 | AG: | 10.5 |
| T: | 2 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 7.85 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Model Code: | 52YF |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 117 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

