How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 2 |
| LQ: | 7.85 in | AF: | 0.38 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 3.63 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | I: | 7.5 in |
| LL: | 5.25 in | P: | 4.62 in |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Ratio: | 15:1 | Bore Code: | 32 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 14.3 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

