How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| T: | 2 | BF: | 0.41 |
| BD: | 5.88 | LL: | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | LQ: | 7.85 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Model Code: | 52YF |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

