How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 5.88 |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| T: | 2 | LL: | 5.25 in |
| BE: | 0.38 in | AF: | 0.38 |
| LQ: | 7.85 in | AK: | 4.5 |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | BD: | 5.88 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

