How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.63 |
| V: | 4.26 in | AJ: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 7.85 in |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 5.88 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| AK: | 4.5 | AE2: | 0.97 |
| D: | 4.88 | LL: | 5.25 in |
| T: | 2 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Product Type: | Right Angle |
| Bore Code: | 32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

