How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LL: | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | AF: | 0.38 |
| P: | 4.62 in | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.97 | BD: | 5.88 |
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | AK: | 4.5 |
| LQ: | 7.85 in | AJ: | 5.88 |
| T: | 2 | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 2 in | Model Code: | 52YF |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 58.3 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

