How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AA: | 15.19 |
| P: | 4.62 in | LL: | 5.25 in |
| LQ: | 7.85 in | D: | 4.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.97 | BF: | 0.41 |
| AB: | 6.76 | BE: | 0.38 in |
| AG: | 10.5 | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 32 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

