How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LQ: | 7.85 in |
| AK: | 4.5 | I: | 7.5 in |
| D: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | BF: | 0.41 |
| T: | 2 | AG: | 10.5 |
| BD: | 5.88 | AA: | 15.19 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 341 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Model Code: | 52YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

