How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 2 |
| AJ: | 5.88 | AG: | 10.5 |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | LL: | 5.25 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 28.2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 341 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

