How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 4.5 |
| H: | 0.53 in | AB: | 6.76 |
| BD: | 5.88 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AG: | 10.5 | D: | 4.88 |
| T: | 2 | LQ: | 7.85 in |
| AA: | 15.19 | BF: | 0.41 |
| BE: | 0.38 in | P: | 4.62 in |
| G: | 3.63 | AF: | 0.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Model Code: | 52YF |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output RPM: | 341 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

