How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 2 | D: | 4.88 |
| AK: | 4.5 | I: | 7.5 in |
| H: | 0.53 in | G: | 3.63 |
| LL: | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | P: | 4.62 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

