How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 10.5 | I: | 7.5 in |
| LQ: | 7.85 in | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| T: | 2 | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.97 |
| V: | 4.26 in | H: | 0.53 in |
| D: | 4.88 | LL: | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Service Factor: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

