How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | AE2: | 0.97 |
| H: | 0.53 in | G: | 3.63 |
| BE: | 0.38 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 5.25 in | BF: | 0.41 |
| T: | 2 | LQ: | 7.85 in |
| AG: | 10.5 | AA: | 15.19 |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 50:1 |
| Model Code: | 52YF | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

