How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 3.63 |
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in | BF: | 0.41 |
| I: | 7.5 in | LQ: | 7.85 in |
| AJ: | 5.88 | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
| BD: | 5.88 | P: | 4.62 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 2 |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Bore Code: | 32 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

