How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 4.62 in |
| D: | 4.88 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | BE: | 0.38 in |
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | T: | 2 |
| LQ: | 7.85 in | AE2: | 0.97 |
| AB: | 6.76 | AA: | 15.19 |
| V: | 4.26 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.27 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

