How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| AF: | 0.38 | H: | 0.53 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | LL: | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| G: | 3.63 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 7.5 in |
| T: | 2 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

