How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AJ: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AA: | 15.19 | LQ: | 7.85 in |
| AB: | 6.76 | BF: | 0.41 |
| D: | 4.88 | AK: | 4.5 |
| P: | 4.62 in | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | T: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Series Code: | OE |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

