How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LQ: | 7.85 in |
| P: | 4.62 in | AB: | 6.76 |
| LL: | 5.25 in | BD: | 5.88 |
| D: | 4.88 | T: | 2 |
| V: | 4.26 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 7.5 in |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Service Factor: | 1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

