How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.41 | AK: | 4.5 |
| G: | 3.63 | LL: | 5.25 in |
| LQ: | 7.85 in | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| D: | 4.88 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | T: | 2 |
| BE: | 0.38 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

