How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| G: | 3.63 | AJ: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| BF: | 0.41 | I: | 7.5 in |
| AK: | 4.5 | LL: | 5.25 in |
| BE: | 0.38 in | AG: | 10.5 |
| BD: | 5.88 | H: | 0.53 in |
| T: | 2.188 | AE2: | 0.97 |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

