How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BF: | 0.41 |
| AE2: | 0.97 | AK: | 4.5 |
| AA: | 15.19 | BE: | 0.38 in |
| P: | 4.62 in | D: | 4.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| G: | 3.63 | BD: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Assembly: | YF-1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

