How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| V: | 4.26 in | AF: | 0.38 |
| LQ: | 7.85 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| T: | 2.188 | BD: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in | AK: | 4.5 |
| AB: | 6.76 | AJ: | 5.88 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

