How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.188 |
| P: | 4.62 in | LL: | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 5.88 | AB: | 6.76 |
| AK: | 4.5 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
| BF: | 0.41 | I: | 7.5 in |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | LQ: | 7.85 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Model Code: | 52YF |
| Product Type: | Right Angle | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

