How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AF: | 0.38 |
| I: | 7.5 in | AA: | 15.19 |
| LQ: | 7.85 in | T: | 2.188 |
| AB: | 6.76 | G: | 3.63 |
| BD: | 5.88 | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.97 | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

