How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AF: | 0.38 |
| AJ: | 5.88 | AA: | 15.19 |
| AE2: | 0.97 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 10.5 | H: | 0.53 in |
| LQ: | 7.85 in | T: | 2.188 |
| P: | 4.62 in | I: | 7.5 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

