How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| D: | 4.88 | T: | 2.188 |
| LL: | 5.25 in | LQ: | 7.85 in |
| V: | 4.26 in | AJ: | 5.88 |
| P: | 4.62 in | BD: | 5.88 |
| I: | 7.5 in | AK: | 4.5 |
| AG: | 10.5 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

