How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 2.188 | LQ: | 7.85 in |
| AK: | 4.5 | AB: | 6.76 |
| AJ: | 5.88 | AE2: | 0.97 |
| I: | 7.5 in | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 9.38 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

