How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AK: | 4.5 |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | BF: | 0.41 |
| G: | 3.63 | T: | 2.188 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | LL: | 5.25 in |
| H: | 0.53 in | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

