How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | LQ: | 7.85 in |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| G: | 3.63 | BF: | 0.41 |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 2.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 30:1 |
| Model Code: | 52YF | Series Code: | OE |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

