How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | I: | 7.5 in |
| BD: | 5.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| D: | 4.88 | AB: | 6.76 |
| T: | 2.188 | AJ: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| LQ: | 7.85 in | P: | 4.62 in |
| V: | 4.26 in | BE: | 0.38 in |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

