How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | AK: | 4.5 |
| AB: | 6.76 | BF: | 0.41 |
| LQ: | 7.85 in | I: | 7.5 in |
| P: | 4.62 in | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| T: | 2.188 | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.14 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

