How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 5.88 |
| AE2: | 0.97 | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| AF: | 0.38 | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.41 |
| I: | 7.5 in | D: | 4.88 |
| LQ: | 7.85 in | T: | 2.188 |
| G: | 3.63 | LL: | 5.25 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.188 in |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Product Type: | Right Angle | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

