How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.41 |
| LL: | 5.25 in | H: | 0.53 in |
| BD: | 5.88 | LQ: | 7.85 in |
| V: | 4.26 in | T: | 2.188 |
| BE: | 0.38 in | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Bore Code: | 35 |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

