How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| AF: | 0.38 | AA: | 15.19 |
| LL: | 5.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | T: | 2.188 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

